Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
282-311 |
282-312 |
282-314 |
282-315 |
282-316 |
282-317 |
282-318 |
282-330 |
282-341 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
45.52 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 46.4 | 62 | 4 | 4.556 | ||
44.44 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Orange | 46.4 | 62 | 4 | 4.546 | ||
36.43 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 37 | 85 | 4 | 7.35 | ||
36.43 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Orange | 37 | 85 | 4 | 7.3 | ||
67.20 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 31.5 | 62 | 4 | 4.89 | ||
74.07 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Orange | 31.5 | 62 | 4 | 4.892 | ||
76.24 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 31.5 | 62 | 4 | 4.892 | ||
76.24 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 32.5 | 74.1 | 2.5 | 3.52 | ||
95.85 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 32.5 | 92.8 | 2.5 | 5.12 |
Loading...
Conforming series | 282 | Compatible with series (Wago) | 282 | Accessory type (serial terminals) | Terminal panel/separator |
---|---|---|---|---|---|
Industrial goods | Yes |
Configure
Basic Attributes
Color
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Weight(g)
Filter by standard shipping days
Optional Attributes