Manufacturer part number: 283-354
Brand: WAGO
Price: 62.87 €
Delivery time: 7 Days
Color: Light grey
Product size (length): 104.3 mm
Product size (width): 2.5 mm
Weight: 6.86 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
283-354
Part Number
|
---|
283-354 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
62.87 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 104.3 | 2.5 | 6.86 |
Loading...
Conforming series | 283 | Compatible with series (Wago) | 283 | Product size (height)(mm) | 37.5 |
---|---|---|---|---|---|
Accessory type (serial terminals) | Terminal panel/separator | Industrial goods | Yes |
This page is End and intermediate plate 283, part number 283-354.
You can find the detail information about specifications and dimensions on part number 283-354.
Part Number |
---|
283-316 |
283-317 |
283-318 |
283-330 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (length) (mm) | Product size (width) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
50.93 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Grey | 80 | 4 | 7.55 | ||
50.93 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Orange | 80 | 4 | 7.33 | ||
52.03 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 80 | 4 | 7.66 | ||
52.03 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 94.4 | 2.5 | 6.07 |