M12 Plug, straight (756-9207/060-000)

M12 Plug, straight 756-9207/060-000

Click on this image to zoom in.

Click on this image to zoom in.

  • M12 Plug, straight 756-9207/060-000
  • M12 Plug, straight 756-9207/060-000
  • M12 Plug, straight 756-9207/060-000
  • M12 Plug, straight 756-9207/060-000

Product Details:

Manufacturer part number: 756-9207/060-000

Brand: WAGO

Price: 58.25

Delivery time: 47 Days


Technical Data:

Nominal voltage: 125 V

No. of pins (RJ): 5

Coding: A

Industrial goods: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-9207/060-000

Part Number
756-9207/060-000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
No. of pins (RJ) Coding Industrial goods

58.25 €

1 47 Days 1255A-

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection direction straight Thread type connection side M12
Connection (components) Spring-loaded terminal Connection side A (sensors/actuators) plug, straight Connection side B (sensors/actuators) Customisable
Connector standard Sensor connector Connector type Plug Seal type Screw-on
Sensor/actuator wiring type (category) Sensor/actuator connector

This page is M12 Plug, straight, part number 756-9207/060-000.
You can find the detail information about specifications and dimensions on part number 756-9207/060-000.

Variation of this product

Part Number
756-9208/060-000
756-9401/060-000
756-9501/060-000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
No. of pins (RJ) Coding Industrial goods

58.25 €

1 47 Days 1255A-

58.25 €

1 47 Days 1255BYes

49.29 €

1 25 Days 2504DYes

Tech Support