Strain relief plate 734【50-100 Pieces Per Package】 (734-426)

Strain relief plate 734 734-426

Click on this image to zoom in.

Click on this image to zoom in.

  • Strain relief plate 734 734-426
  • Strain relief plate 734 734-426

Product Details:

Manufacturer part number: 734-426

Brand: WAGO

Price: 25.76

Delivery time: 6 Days


Technical Data:

Conforming series: 2140

Color: Light grey

Product size (height): - mm

Product size (length): - mm

Product size (width): 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

734-426

Part Number
734-426
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Conforming series Color Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)

25.76 €

50 Pieces Per Package

1 pack 6 Days 2140Light grey--55

Loading...

  1. 1

Basic information

Industrial goods Yes

Tech Support