Triangle Jumper【100 Pieces Per Package】 (2000-406/020-000)

Triangle Jumper 2000-406/020-000
  • Volume Discount

Product Details:

Manufacturer part number: 2000-406/020-000

Brand: WAGO

Price: 235.01

Delivery time: 6 Days


Technical Data:

Conforming series: 2000

Product size (length): 20 mm

Series (Wago serial terminal accessories): 2000

Weight: 1.669 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2000-406/020-000

Part Number
2000-406/020-000
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Conforming series Product size (length)
(mm)
Series (Wago serial terminal accessories) Weight
(g)

235.01 €

100 Pieces Per Package

1 pack Available 6 Days 20002020001.669

Loading...

  1. 1

Basic information

Color Light grey Product size (height)(mm) 19 Accessory type Delta jumper
Industrial goods Yes

This page is Triangle Jumper, part number 2000-406/020-000.
You can find the detail information about specifications and dimensions on part number 2000-406/020-000.

Variation of this product

Part Number
2002-406/020-000
2004-406/020-000
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Conforming series Product size (length)
(mm)
Series (Wago serial terminal accessories) Weight
(g)

278.76 €

100 Pieces Per Package

1 pack Available 6 Days 200229.520022.71

300.61 €

100 Pieces Per Package

1 pack Available 6 Days 200435.220044.237

Tech Support