Manufacturer part number: 282-370
Brand: WAGO
Price: 48.77 €
Delivery time: 6 Days
Conforming series: 282
Color: Yellow
Series (Wago serial terminal accessories): 282
Weight: 0.49 g
Industrial goods: Yes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
282-370
Part Number
|
---|
282-370 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Conforming series | Color | Series (Wago serial terminal accessories) | Weight (g) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|
48.77 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 282 | Yellow | 282 | 0.49 | Yes |
Loading...
Accessory type | Lock |
---|
This page is Lock-out, part number 282-370.
You can find the detail information about specifications and dimensions on part number 282-370.
Configure
Basic Attributes
Conforming series
Color
Series (Wago serial terminal accessories)
Weight(g)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2006-7300 |
2007-8899 |
282-137 |
282-384 |
777-300 |
782-300 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Conforming series | Color | Series (Wago serial terminal accessories) | Weight (g) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|
48.77 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 2006 | Orange | 400 | 0.65 | Yes | ||
0.64 € | 1 | Available | 3 Days | 2007 | Yellow | 2007 | - | - | |||
46.60 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | 282 | Signal orange | 282 | - | Yes | ||
48.77 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 282 | Yellow | 282 | 0.434 | Yes | ||
47.68 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 777 | Orange | 2002 | 0.41 | Yes | ||
46.60 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | 782 | Orange | 283 | 0.421 | Yes |