Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
891-8993/205-101 |
891-8993/205-201 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | |
---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | 1 | ||
8.93 € | 1 | Available | 3 Days | 2 |
Loading...
Color | Black | Cable diameter(mm) | 3 x 1 | Cross section (per pin/core)(mm²) | 1 |
---|---|---|---|---|---|
No. of leads | 3 | Nominal current(A) | 10 | Nominal current (details)(A) | 16 |
Nominal voltage(V) | 250 | Nominal voltage (details)(V AC) | 250 | Total number of pins | 2 + PE |
Cable type | H05VV-F | Type (misc.) | Connector | Coding | A |
Connector type | Plug, straight | Connector type (category) | Mains cable | Connector/ Input type A | Mains plug |
Connector / Output type B | Cable, open-ended | Material (details) | PVC | Leading contact (PE) | Yes |