Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
891-8993/105-201
Color | Black | Cable diameter(mm) | 3 x 1 | Cable length(m) | 2 |
---|---|---|---|---|---|
Cross section (per pin/core)(mm²) | 1 | No. of leads | 3 | Nominal current(A) | 10 |
Nominal current (details)(A) | 16 | Nominal voltage(V) | 250 | Nominal voltage (details)(V AC) | 250 |
Total number of pins | 2 + PE | Cable type | H05VV-F | Type (misc.) | Socket |
Coding | A | Connector type | Socket, straight | Connector type (category) | Mains cable |
Connector/ Input type A | Mains socket | Connector / Output type B | Cable, open-ended | Material (details) | PVC |
Leading contact (PE) | Yes |
This page is Mains cable Mains socket - Cable, open-ended 891, part number 891-8993/105-201.
You can find the detail information about specifications and dimensions on part number 891-8993/105-201.