Mains double pole connector, Mains plug - Mains socket, 770【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
770-603
770-653
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Total number of pins Contact material Leading contact (PE) Industrial goods

2.37 €

1 Available 3 Days Black---2 + PE-Yes-

252.09 €

100 Pieces Per Package

1 pack 7 Days White4011.6303Copper alloy-Yes

Loading...

  1. 1

Basic information

Nominal current(A) 25 Nominal voltage(V) 250 Coding A
Connector type Adapter, straight Connector type (category) Mains double pole connector Connector/ Input type A Mains plug
Connector / Output type B Mains socket

Tech Support