Mounting base【500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

209-189

Part Number
209-189
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

235.01 €

500 Pieces Per Package

1 pack Available 30 Days

Loading...

  1. 1

Basic information

Conforming series 209 Color Grey Series (Wago serial terminal accessories) 209
Weight(g) 1.19 Accessory type Mount Industrial goods Yes

This page is Mounting base, part number 209-189.
You can find the detail information about specifications and dimensions on part number 209-189.

Tech Support