Open resistor gate with 8 resistors

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

289-114

Part Number
289-114
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.00 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cross section (max.)(mm²) 2.5 Min. cross section(mm²) 0.08 Max. temperature(°C) +40
Min. temperature(°C) -25 Operating voltage 40 V/AC/DC Product size (depth)(mm) 65.5
Product size (height)(mm) 31.5 Product size (width)(mm) 47 Compatible with series CAGE CLAMP® Serie 236
Connection (components) Pull spring Transfer module type (category) Gate resistor module

This page is Open resistor gate with 8 resistors, part number 289-114.
You can find the detail information about specifications and dimensions on part number 289-114.

Tech Support