Operating tool 210【1-50 Pieces Per Package】 (210-251)

Operating tool 210 210-251

Click on this image to zoom in.

Click on this image to zoom in.

  • Operating tool 210 210-251
  • Operating tool 210 210-251
  • Operating tool 210 210-251
  • Volume Discount

Product Details:

Manufacturer part number: 210-251

Brand: WAGO

Price: 119.83

Delivery time: 3 Days


Technical Data:

Color: Yellow

Weight: 140 g

Industrial goods: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

210-251

Part Number
210-251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Weight
(g)
Industrial goods

119.83 €

1 Available 3 Days Yellow140-

Loading...

  1. 1

Basic information

Conforming series 210 Series (Wago serial terminal accessories) 210 Accessory type Actuator tools

This page is Operating tool 210, part number 210-251.
You can find the detail information about specifications and dimensions on part number 210-251.

Variation of this product

Part Number
210-490
210-769
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color Weight
(g)
Industrial goods

125.27 €

1 Available 3 Days -146.2-

869.04 €

50 Pieces Per Package

1 pack Available 6 Days Green30Yes

Tech Support