Manufacturer part number: 2002-1293
Brand: WAGO
Price: 53.11 €
Delivery time: 3 Days
Color: Grey
Weight: 1.733 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-1293
Conforming series | 2002 | Product size (height)(mm) | 33.4 | Product size (length)(mm) | 2 |
---|---|---|---|---|---|
Industrial goods | Yes | Series (Wago serial terminal accessories) | 2002 | Accessory type | Divider |
This page is Partition 2002, part number 2002-1293.
You can find the detail information about specifications and dimensions on part number 2002-1293.
Part Number |
---|
2002-1294 |
2002-1393 |
2002-1394 |
2002-1494 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Weight (g) |
---|---|---|---|---|---|---|---|---|
69.37 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Orange | 1.733 | ||
74.07 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 2.061 | ||
71.55 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Orange | 2.061 | ||
89.32 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Orange | 2.43 |