Manufacturer part number: 880-309
Brand: WAGO
Price: 71.55 €
Delivery time: 6 Days
Color: Grey
Product size (length): 72.7 mm
Weight: 3 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
880-309
Part Number
|
---|
880-309 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
71.55 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 72.7 | 3 |
Loading...
Conforming series | 880 | Product size (height)(mm) | 27.1 | Product size (width)(mm) | 2 |
---|---|---|---|---|---|
Industrial goods | Yes | Series (Wago serial terminal accessories) | 880 | Accessory type | Divider |
This page is Partition 880, part number 880-309.
You can find the detail information about specifications and dimensions on part number 880-309.
Part Number |
---|
880-326 |
880-329 |
880-340 |
880-345 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (length) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
71.55 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 58.5 | 2.326 | ||
71.55 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 58.5 | 2.2 | ||
71.55 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 72.7 | 2.8 | ||
80.60 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 86.9 | 3 |