Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (width) (mm) | Total number of pins | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
91.49 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | Blue | 11 | 2 | 0.971 | ||
12.32 € | 25 Pieces Per Package | 1 pack | 8 Days | Yellow | 11 | 2 | 0.971 | |||
109.79 € | 200 Pieces Per Package | 1 pack | 8 Days | Light grey | 16 | 3 | 1.529 | |||
141.61 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | Blue | 16 | 3 | 1.529 | ||
141.61 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | Yellow | 16 | 3 | 1.529 | ||
180.36 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | Blue | 21 | 4 | 2.059 | ||
23.52 € | 25 Pieces Per Package | 1 pack | 8 Days | Yellow | 21 | 4 | 2.059 | |||
224.08 € | 200 Pieces Per Package | 1 pack | Available | 8 Days | Light grey | 26 | 5 | 2.599 | ||
28.93 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | Blue | 26 | 5 | 2.599 | ||
28.93 € | 25 Pieces Per Package | 1 pack | Available | 21 Days | Yellow | 26 | 5 | 2.599 | ||
109.79 € | 100 Pieces Per Package | 1 pack | 21 Days | Blue | 31 | 6 | 3.079 | |||
134.44 € | 100 Pieces Per Package | 1 pack | 8 Days | Blue | 36 | 7 | 3.619 | |||
134.44 € | 100 Pieces Per Package | 1 pack | 26 Days | Yellow | 36 | 7 | 3.619 | |||
162.45 € | 100 Pieces Per Package | 1 pack | 8 Days | Yellow | 41 | 8 | 4.149 | |||
42.56 € | 25 Pieces Per Package | 1 pack | 21 Days | Yellow | 46 | 9 | 8.198 | |||
190.47 € | 100 Pieces Per Package | 1 pack | 8 Days | Blue | 51 | 10 | 5.329 |
Loading...
Product size (length)(mm) | 2.5 | Relay type (category) | Jumper | Industrial goods | Yes |
---|
Configure
Basic Attributes
Color
Product size (width)(mm)
Total number of pins
Weight(g)
Filter by standard shipping days
Optional Attributes