Manufacturer part number: 711-107
Brand: WAGO
Price: 36.43 €
Delivery time: 25 Days
Color: Grey
Weight: 1.98 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
711-107
Conforming series | 711 | Product size (height)(mm) | 39.2 | Product size (length)(mm) | 26.1 |
---|---|---|---|---|---|
Product size (width)(mm) | 7.5 | Series (Wago serial terminal accessories) | 711 | Accessory type | Isolator |
Industrial goods | Yes |
This page is Separator 711, part number 711-107.
You can find the detail information about specifications and dimensions on part number 711-107.
Part Number |
---|
711-108 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Weight (g) |
---|---|---|---|---|---|---|---|---|
36.43 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | Orange | 2 |