Separator plate【25-100 Pieces Per Package】 (279-349)

Separator plate 279-349

Click on this image to zoom in.

Click on this image to zoom in.

  • Separator plate 279-349
  • Separator plate 279-349
  • Separator plate 279-349
  • Separator plate 279-349
  • Separator plate 279-349
  • Separator plate 279-349
  • Separator plate 279-349
  • Separator plate 279-349
  • Separator plate 279-349
  • Volume Discount

Product Details:

Manufacturer part number: 279-349

Brand: WAGO

Price: 65.03

Delivery time: 30 Days


Technical Data:

Conforming series: -

Color: -

Product size (height): - mm

Product size (length): - mm

Series (Wago serial terminal accessories): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

279-349

Part Number
279-349
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Conforming series Color Product size (height)
(mm)
Product size (length)
(mm)
Series (Wago serial terminal accessories) Weight
(g)

65.03 €

100 Pieces Per Package

1 pack Available 30 Days ------

Loading...

  1. 1

Basic information

Product size (width)(mm) 2 Accessory type Divider Industrial goods Yes

This page is Separator plate, part number 279-349.
You can find the detail information about specifications and dimensions on part number 279-349.

Variation of this product

Part Number
279-342
279-345
279-347
281-322
281-337
281-338
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Conforming series Color Product size (height)
(mm)
Product size (length)
(mm)
Series (Wago serial terminal accessories) Weight
(g)

62.87 €

100 Pieces Per Package

1 pack Available 30 Days 279Light grey25.461.8279-

65.03 €

100 Pieces Per Package

1 pack Available 7 Days 279Grey25.472.2279-

65.03 €

100 Pieces Per Package

1 pack Available 7 Days 279Orange25.472.2279-

67.20 €

100 Pieces Per Package

1 pack Available 7 Days 281Orange33.3502812.72

65.03 €

100 Pieces Per Package

1 pack Available 7 Days 281Grey26.9532812.2

80.60 €

100 Pieces Per Package

1 pack Available 7 Days 281Grey2785.82812.98

Tech Support