Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
279-326 |
279-327 |
279-329 |
279-337 |
279-338 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|
60.69 € | 100 Pieces Per Package | 1 pack | Available | 30 Days | Grey | 25.4 | 51.4 | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Orange | 25.5 | 67.8 | ||
60.69 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Orange | 25.4 | 51.4 | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Grey | 25.5 | 67.8 | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 77 Days | Light grey | 25.5 | 67.8 |
Loading...
Conforming series | 279 | Product size (width)(mm) | 2 | Series (Wago serial terminal accessories) | 279 |
---|---|---|---|---|---|
Accessory type | Divider | Industrial goods | Yes |