Manufacturer part number: 281-332
Brand: WAGO
Price: 69.37 €
Delivery time: 6 Days
Color: Grey
Product size (height): 33.3 mm
Product size (length): 50 mm
Weight: 2.78 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
281-332
Part Number
|
---|
281-332 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
69.37 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 33.3 | 50 | 2.78 |
Loading...
Conforming series | 281 | Product size (width)(mm) | 2 | Series (Wago serial terminal accessories) | 281 |
---|---|---|---|---|---|
Accessory type | Divider | Industrial goods | Yes |
This page is Separator plate 281, part number 281-332.
You can find the detail information about specifications and dimensions on part number 281-332.
Configure
Part Number |
---|
281-318 |
281-327 |
281-344 |
281-346 |
281-348 |
281-354 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (height) (mm) | Product size (length) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
58.53 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 39 | 61 | 3.145 | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 26.9 | 53 | 2.18 | ||
76.24 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 27 | 73.2 | 3.08 | ||
65.03 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 27 | 73.2 | 3.02 | ||
58.53 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 39 | 61 | 3.27 | ||
69.37 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Light grey | 26.9 | 53 | 2.22 |