Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
232-604 |
232-605 |
232-606 |
232-607 |
232-608 |
232-609 |
232-610 |
232-612 |
232-632 |
232-634 |
232-636 |
232-638 |
232-640 |
232-642 |
232-646 |
232-663 |
232-664 |
232-665 |
232-667 |
232-682 |
232-683 |
232-684 |
232-685 |
232-687 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Contact spacing (mm) | Product size (depth) (mm) | Product size (width) (mm) | Total number of pins | |
---|---|---|---|---|---|---|---|---|---|---|---|
84.96 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 5 | 41.5 | 23 | 4 | ||
1,043.96 € | 300 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 5 | 41.5 | 28 | 5 | ||
78.43 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 5 | 41.5 | 33 | 6 | ||
87.13 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 5 | 54 | 38 | 7 | ||
89.32 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 5 | 54 | 43 | 8 | ||
98.04 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 5 | 54 | 48 | 9 | ||
119.83 € | 25 Pieces Per Package | 1 pack | Available | 3 Days | Grey | 5 | 54 | 53 | 10 | ||
106.75 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 5 | 54 | 63 | 12 | ||
74.07 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 5.08 | 41.5 | 15.5 | 2 | ||
84.96 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 5.08 | 41.5 | 23 | 4 | ||
78.43 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 5.08 | 41.5 | 33 | 6 | ||
89.32 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 5.08 | 54 | 43 | 8 | ||
119.83 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | Orange | 5.08 | 54 | 53 | 10 | ||
106.75 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 5.08 | 54 | 63 | 12 | ||
125.27 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 5.08 | 85 | 53 | 16 | ||
84.96 € | 25 Pieces Per Package | 1 pack | Available | 30 Days | Grey | 7.5 | 23 | 41.5 | 3 | ||
89.32 € | 25 Pieces Per Package | 1 pack | Available | 5 Days | Grey | 7.5 | 33 | 41.5 | 4 | ||
87.13 € | 25 Pieces Per Package | 1 pack | Available | 5 Days | Grey | 7.5 | 38 | 54 | 5 | ||
119.83 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 7.5 | 53 | 54 | 7 | ||
76.24 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | Orange | 7.62 | 15.5 | 41.5 | 2 | ||
84.96 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | Orange | 7.62 | 23 | 41.5 | 3 | ||
89.32 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | Orange | 7.62 | 33 | 41.5 | 4 | ||
87.13 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | Orange | 7.62 | 38 | 54 | 5 | ||
119.83 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | Orange | 7.62 | 53 | 54 | 7 |
Loading...
Conforming series | 301 | Product size (height)(mm) | 17.5 | Industrial goods | Yes |
---|
Configure
Basic Attributes
Color
Contact spacing(mm)
Product size (depth)(mm)
Product size (width)(mm)
Total number of pins
Filter by standard shipping days
Optional Attributes