Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-650/056-000 |
280-654/056-000 |
280-835/056-000 |
280-902/056-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|
98.04 € | 100 Pieces Per Package | 1 pack | Available | 21 Days | Orange | 28 | 64 | ||
93.68 € | 100 Pieces Per Package | 1 pack | Available | 21 Days | - | 36.5 | 50.5 | ||
104.57 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | - | 28 | 75 | ||
91.49 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | - | 28 | 53 |
Loading...
Conforming series | 280 | Product size (width)(mm) | 5 | Series (Wago serial terminal accessories) | 280 |
---|---|---|---|---|---|
Accessory type | Symmetric spacer | Industrial goods | Yes |