Staggered jumper, for 2002 and 2003 series【50-100 Pieces Per Package】

Staggered jumper, for 2002 and 2003 series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2002-472
2002-474
2002-475
2002-477
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Series (Wago serial terminal accessories) Weight
(g)

36.96 €

100 Pieces Per Package

1 pack 8 Days 98210.9

125.27 €

100 Pieces Per Package

1 pack Available 8 Days 19.520022.907

91.49 €

50 Pieces Per Package

1 pack Available 8 Days 24.720023.406

125.27 €

50 Pieces Per Package

1 pack Available 8 Days 35.120024.4

Loading...

  1. 1

Basic information

Conforming series 2002 Color Light grey Accessory type Staggered jumper
Industrial goods Yes

Tech Support