Staggered jumper, suitable for 2-conductor female plugs【50-100 Pieces Per Package】 (780-452)

Staggered jumper, suitable for 2-conductor female plugs 780-452

Click on this image to zoom in.

Click on this image to zoom in.

  • Staggered jumper, suitable for 2-conductor female plugs 780-452
  • Staggered jumper, suitable for 2-conductor female plugs 780-452
  • Staggered jumper, suitable for 2-conductor female plugs 780-452
  • Volume Discount

Product Details:

Manufacturer part number: 780-452

Brand: WAGO

Price: 78.43

Delivery time: 6 Days


Technical Data:

Product size (length): 4.5 mm

Weight: 1.29 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

780-452

Part Number
780-452
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Weight
(g)

78.43 €

100 Pieces Per Package

1 pack Available 6 Days 4.51.29

Loading...

  1. 1

Basic information

Conforming series 780 Color Grey Series (Wago serial terminal accessories) 780
Accessory type Staggered jumper Industrial goods Yes

This page is Staggered jumper, suitable for 2-conductor female plugs, part number 780-452.
You can find the detail information about specifications and dimensions on part number 780-452.

Variation of this product

Part Number
780-457
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Weight
(g)

102.39 €

50 Pieces Per Package

1 pack Available 6 Days 29.52.46

Tech Support