Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2000-405/011-000 |
2001-405/011-000 |
2002-405/011-000 |
2006-405/011-000 |
2010-405/011-000 |
2016-405/011-000 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Conforming series | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Series (Wago serial terminal accessories) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
185.83 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 2000 | - | 19 | 16.4 | 2000 | 1.249 | ||
185.83 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 2001 | 800 | 19 | 19.7 | 2001 | 1.55 | ||
224.08 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 2002 | 800 | 19 | 24.3 | 2002 | 2.014 | ||
158.49 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2006 | 800 | 19 | 35.3 | 2006 | 4.26 | ||
256.88 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2010 | 800 | 23 | 47.6 | 2010 | 8.53 | ||
366.21 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2016 | - | - | 57.5 | 2016 | 10.64 |
Loading...
Color | Light grey | Accessory type | Delta jumper | Industrial goods | Yes |
---|
Configure
Basic Attributes
Conforming series
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Series (Wago serial terminal accessories)
Weight(g)
Filter by standard shipping days
Optional Attributes