Manufacturer part number: 282-357
Brand: WAGO
Price: 15.87 €
Delivery time: 6 Days
Conforming series: 282
Color: Grey
Product size (height): 23.3 mm
Product size (length): 74.1 mm
Series (Wago serial terminal accessories): 282
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
282-357
Part Number
|
---|
282-357 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Conforming series | Color | Product size (height) (mm) | Product size (length) (mm) | Series (Wago serial terminal accessories) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 282 | Grey | 23.3 | 74.1 | 282 | 1.81 |
Loading...
Product size (width)(mm) | 1 | Accessory type | Reducer | Industrial goods | Yes |
---|
This page is Step-down cover plate, part number 282-357.
You can find the detail information about specifications and dimensions on part number 282-357.
Configure
Basic Attributes
Conforming series
Color
Product size (height)(mm)
Product size (length)(mm)
Series (Wago serial terminal accessories)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
282-358 |
282-367 |
283-333 |
283-334 |
283-335 |
283-336 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Conforming series | Color | Product size (height) (mm) | Product size (length) (mm) | Series (Wago serial terminal accessories) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 282 | Grey | 23.3 | 92.8 | 282 | 2.33 | ||
14.81 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 282 | Orange | 23.3 | 74.1 | 282 | 1.81 | ||
56.36 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 283 | Grey | 38.3 | 58 | 283 | 2.4 | ||
58.53 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 283 | Grey | 27 | 80 | 283 | 2.18 | ||
58.53 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 283 | Orange | 27 | 80 | 283 | 2.4 | ||
58.53 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 283 | Orange | 27 | 80 | 283 | 2.27 |