Step-down intermediate plate【100 Pieces Per Package】

Step-down intermediate plate

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

281-333

Part Number
281-333
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.03 €

100 Pieces Per Package

1 pack Available 26 Days

Loading...

  1. 1

Basic information

Conforming series 281 Color Grey Product size (height)(mm) 15
Product size (length)(mm) 40 Product size (width)(mm) 1 Series (Wago serial terminal accessories) 281
Weight(g) 0.67 Accessory type In-line reducer Industrial goods Yes

This page is Step-down intermediate plate, part number 281-333.
You can find the detail information about specifications and dimensions on part number 281-333.

Tech Support