Step-down jumper, 284【50 Pieces Per Package】 (284-413)

Step-down jumper, 284 284-413

Click on this image to zoom in.

Click on this image to zoom in.

  • Step-down jumper, 284 284-413
  • Step-down jumper, 284 284-413
  • Step-down jumper, 284 284-413
  • Volume Discount

Product Details:

Manufacturer part number: 284-413

Brand: WAGO

Price: 89.32

Delivery time: 6 Days


Technical Data:

Conforming series: 284

Nominal current: 30 A

Product size (length): 9 mm

Product size (width): 6 mm

Series (Wago serial terminal accessories): 284


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

284-413

Part Number
284-413
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Conforming series Nominal current
(A)
Product size (length)
(mm)
Product size (width)
(mm)
Series (Wago serial terminal accessories) Weight
(g)

89.32 €

50 Pieces Per Package

1 pack Available 6 Days 28430962842.78

Loading...

  1. 1

Basic information

Color Grey Accessory type Reducer Industrial goods Yes

This page is Step-down jumper, 284, part number 284-413.
You can find the detail information about specifications and dimensions on part number 284-413.

Variation of this product

Part Number
283-414
284-414
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Conforming series Nominal current
(A)
Product size (length)
(mm)
Product size (width)
(mm)
Series (Wago serial terminal accessories) Weight
(g)

119.83 €

50 Pieces Per Package

1 pack Available 6 Days 283321382834.94

102.39 €

50 Pieces Per Package

1 pack Available 6 Days 28415962841.95

Tech Support