Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Contact material | |
---|---|---|---|---|---|---|---|---|---|---|---|
119.83 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Black | 45 | 15.9 | 24.6 | - | ||
119.83 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Black | 45 | 15.9 | 24.6 | - | ||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Black | 50 | 15 | 34.6 | - | ||
98.04 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | Black | 50 | 15 | 34.6 | - | ||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Black | 50 | 15.2 | 34.6 | - | ||
98.04 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | Black | - | - | - | - | ||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | Black | 56.7 | 15.6 | 30 | - | ||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | Black | 59.6 | 15.6 | 30 | Copper alloy | ||
76.24 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | Black | 50 | 17 | 44.6 | - | ||
76.24 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | Black | 50 | 17 | 44.6 | - | ||
84.96 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | Black | 50 | 17 | 54.6 | - | ||
119.83 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | Black | 72.7 | 21 | 54.75 | - | ||
84.96 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | Black | 50 | - | 54.6 | - | ||
119.83 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | White | 45 | 15.9 | 24.6 | - | ||
119.83 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | White | 45 | 15.9 | 24.6 | - | ||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | White | 50 | 15 | 34.6 | - | ||
98.04 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | White | 50 | 15 | 34.6 | - | ||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | White | 50 | 15.2 | 34.6 | - | ||
76.24 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | White | 50 | 17 | 44.6 | - | ||
76.24 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | White | 50 | 17 | 44.6 | - | ||
84.96 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | White | 50 | 17 | 54.6 | - | ||
119.83 € | 25 Pieces Per Package | 1 pack | Available | 8 Days | White | 72.7 | 21 | 54.75 | - | ||
84.96 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | White | 50 | - | 54.6 | - | ||
74.07 € | 20 Pieces Per Package | 1 pack | Available | 7 Days | - | - | - | - | - |
Loading...
Accessory type | Strain relief | Compatible with series | Wago Winsta Midi 770 | Industrial goods | Yes |
---|
Configure
Basic Attributes
Color
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Contact material
Filter by standard shipping days
Optional Attributes