Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
890-502 |
890-503 |
890-504 |
890-513 |
890-514 |
890-515 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Cable diameter (mm) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Total number of pins | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | Black | 3.8 - 8.2 | - | - | - | 2 | - | |||
89.32 € | 50 Pieces Per Package | 1 pack | Available | 3 Days | Black | - | 46.8 | 14 | 17.9 | - | Yes | ||
125.27 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Black | - | 55 | 16 | 23.2 | - | Yes | ||
108.93 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | White | - | 46.8 | 14 | 17.9 | - | Yes | ||
125.27 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | White | - | 55 | 16 | 23.2 | - | Yes | ||
141.61 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | White | - | 55.15 | 15.8 | 26.7 | - | Yes |
Loading...
Accessory type | Strain relief | Compatible with series | Wago Winsta Mini 890 |
---|
Configure
Basic Attributes
Color
Cable diameter(mm)
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Total number of pins
Industrial goods
Filter by standard shipping days
Optional Attributes