Blind module 2010【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2010-549

Part Number
2010-549
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.35 €

50 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Conforming series 2010 Color Grey Product size (length)(mm) 10
Series (Wago serial terminal accessories) 2010 Weight(g) 2.29 Accessory type Filler
Industrial goods Yes

This page is Blind module 2010, part number 2010-549.
You can find the detail information about specifications and dimensions on part number 2010-549.

Tech Support