Bus bar carrier 780【100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

780-321

Part Number
780-321
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.77 €

100 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Conforming series 780 Color Blue Product size (height)(mm) 43.5
Product size (length)(mm) 1.5 Series (Wago serial terminal accessories) 780 Weight(g) 5.74
Accessory type Busbar mount Industrial goods Yes

This page is Bus bar carrier 780, part number 780-321.
You can find the detail information about specifications and dimensions on part number 780-321.

Tech Support