Bus bar carrier 783【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

783-321

Part Number
783-321
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.77 €

100 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Conforming series 783 Color Blue Product size (height)(mm) 43.5
Product size (length)(mm) 1.5 Series (Wago serial terminal accessories) 783 Weight(g) 5.87
Accessory type Busbar mount Industrial goods Yes

This page is Bus bar carrier 783, part number 783-321.
You can find the detail information about specifications and dimensions on part number 783-321.

Tech Support