Comb-style jumper bar 279【50-200 Pieces Per Package】

Comb-style jumper bar 279

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
279-482
279-483
279-490
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)

114.37 €

200 Pieces Per Package

1 pack Available 7 Days 8

213.16 €

200 Pieces Per Package

1 pack Available 7 Days 12

95.85 €

50 Pieces Per Package

1 pack Available 7 Days 40

Loading...

  1. 1

Basic information

Conforming series 279 Product size (length)(mm) 3.89 Series (Wago serial terminal accessories) 279
Accessory type Jumper Industrial goods Yes

Tech Support