Comb-style jumper bar 280【100-200 Pieces Per Package】 (280-484)

Comb-style jumper bar 280 280-484

Click on this image to zoom in.

Click on this image to zoom in.

  • Comb-style jumper bar 280 280-484
  • Comb-style jumper bar 280 280-484
  • Volume Discount

Product Details:

Manufacturer part number: 280-484

Brand: WAGO

Price: 273.28

Delivery time: 6 Days


Technical Data:

Product size (width): 20 mm

Weight: 2.01 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

280-484

Part Number
280-484
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Weight
(g)

273.28 €

200 Pieces Per Package

1 pack Available 6 Days 202.01

Loading...

  1. 1

Basic information

Conforming series 280 Color Grey Product size (length)(mm) 4
Series (Wago serial terminal accessories) 280 Accessory type Jumper Industrial goods Yes

This page is Comb-style jumper bar 280, part number 280-484.
You can find the detail information about specifications and dimensions on part number 280-484.

Variation of this product

Part Number
280-485
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Weight
(g)

147.05 €

100 Pieces Per Package

1 pack Available 6 Days 252.4

Tech Support