Comb-style jumper bar 281【50-100 Pieces Per Package】 (Part Numbers)

Comb-style jumper bar 281

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
281-483
281-490
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Weight
(g)

136.17 €

100 Pieces Per Package

1 pack Available 7 Days 182.45

174.89 €

50 Pieces Per Package

1 pack Available 7 Days 608.2

Loading...

  1. 1

Basic information

Conforming series 281 Color Grey Product size (length)(mm) 5
Series (Wago serial terminal accessories) 281 Accessory type Jumper Industrial goods Yes

Tech Support