Cover holder【10 Pieces Per Package】 (Part Numbers)

Cover holder

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

709-167

Part Number
709-167
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.77 €

10 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Conforming series 709 Color Grey Product size (height)(mm) 60
Product size (length)(mm) 133 Product size (width)(mm) 8 Series (Wago serial terminal accessories) 709
Weight(g) 19.895 Accessory type Cover holder Industrial goods Yes

This page is Cover holder, part number 709-167.
You can find the detail information about specifications and dimensions on part number 709-167.

Tech Support