Distribution connector with strain relief housing 770

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

770-611

Part Number
770-611
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.07 €

1 3 Days

Loading...

  1. 1

Basic information

Color Black Cable diameter(mm) 0.5 - 4 Nominal current(A) 25
Nominal current (details)(A) 25 Nominal voltage(V) 400 Nominal voltage (details)(V AC) 400
Total number of pins 4 + PE Type (misc.) Phase selection-distributor Coding A
Connector type Adapter, straight Connector type (category) Mains distributor Connector/ Input type A Mains plug
Connector / Output type B Mains socket Leading contact (PE) Yes

This page is Distribution connector with strain relief housing 770, part number 770-611.
You can find the detail information about specifications and dimensions on part number 770-611.

Tech Support