Distributor for series connection 770【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
770-637
770-687
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal current
(A)
Nominal voltage
(V)

196.07 €

10 Pieces Per Package

1 pack 7 Days Black--

196.07 €

10 Pieces Per Package

1 pack 35 Days White25250

Loading...

  1. 1

Basic information

Product size (depth)(mm) 46 Product size (height)(mm) 52.5 Product size (width)(mm) 38
Total number of pins 3 Coding A Connector type Adapter, straight
Connector type (category) Mains distributor Connector/ Input type A Mains socket Connector / Output type B Mains socket
Contact material Copper alloy Industrial goods Yes

Tech Support