Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
885-506 |
885-510 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
65.03 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 17.8 | 13.343 | ||
60.69 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | 33.8 | 25.986 |
Loading...
Conforming series | 885 | Color | Grey | Product size (height)(mm) | 26.5 |
---|---|---|---|---|---|
Product size (length)(mm) | 67 | Series (Wago serial terminal accessories) | 885 | Accessory type | Enclosure (empty) |
Industrial goods | Yes |