End and intermediate plate 2102【100 Pieces Per Package】 (2102-1392)

End and intermediate plate 2102 2102-1392

Click on this image to zoom in.

Click on this image to zoom in.

  • End and intermediate plate 2102 2102-1392
  • End and intermediate plate 2102 2102-1392
  • End and intermediate plate 2102 2102-1392
  • End and intermediate plate 2102 2102-1392
  • Volume Discount

Product Details:

Manufacturer part number: 2102-1392

Brand: WAGO

Price: 71.55

Delivery time: 7 Days


Technical Data:

Color: -

Product size (length): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2102-1392

Part Number
2102-1392
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (length)
(mm)

71.55 €

100 Pieces Per Package

1 pack Available 7 Days --

Loading...

  1. 1

Basic information

Conforming series 2102 Product size (height)(mm) 33 Product size (width)(mm) 0.8
Industrial goods Yes Series (Wago serial terminal accessories) 210 Accessory type Terminal/intermediate panel

This page is End and intermediate plate 2102, part number 2102-1392.
You can find the detail information about specifications and dimensions on part number 2102-1392.

Variation of this product

Part Number
2102-1291
2102-1292
2102-1391
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color Product size (length)
(mm)

158.49 €

100 Pieces Per Package

1 pack Available 7 Days --

74.07 €

100 Pieces Per Package

1 pack Available 7 Days Orange61.50

76.24 €

100 Pieces Per Package

1 pack Available 7 Days Grey72.2

Tech Support