End and intermediate plate 2116【100 Pieces Per Package】 (2116-1392)

End and intermediate plate 2116 2116-1392

Click on this image to zoom in.

Click on this image to zoom in.

  • End and intermediate plate 2116 2116-1392
  • End and intermediate plate 2116 2116-1392
  • Volume Discount

Product Details:

Manufacturer part number: 2116-1392

Brand: WAGO

Price: 141.61

Delivery time: 6 Days


Technical Data:

Color: Orange

Product size (length): 113.50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2116-1392

Part Number
2116-1392
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (length)
(mm)

141.61 €

100 Pieces Per Package

1 pack Available 6 Days Orange113.50

Loading...

  1. 1

Basic information

Conforming series 2102 Product size (height)(mm) 36.5 Industrial goods Yes
Accessory type Terminal/intermediate panel

This page is End and intermediate plate 2116, part number 2116-1392.
You can find the detail information about specifications and dimensions on part number 2116-1392.

Variation of this product

Part Number
2116-1291
2116-1292
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Color Product size (length)
(mm)

119.83 €

100 Pieces Per Package

1 pack Available 6 Days Grey91

105.31 €

100 Pieces Per Package

1 pack 25 Days Orange91

Tech Support