End plate 789

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

789-122

Part Number
789-122
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Material Plastic Color Grey Product size (height)(mm) 55
Product size (length)(mm) 90 Weight(g) 5.68 Compatible with (details) Wago 789-132
Compatible with series Wago 789 series Relay type (category) Faceplate

This page is End plate 789, part number 789-122.
You can find the detail information about specifications and dimensions on part number 789-122.

Tech Support