Manufacturer part number: 2002-991
Brand: WAGO
Price: 80.60 €
Delivery time: 6 Days
Color: Grey
Product size (height): 55.4 mm
Weight: 3.82 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-991
Part Number
|
---|
2002-991 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (height) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
80.60 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Grey | 55.4 | 3.82 |
Loading...
Conforming series | 2002 | Product size (length)(mm) | 2 | Series (Wago serial terminal accessories) | 2002 |
---|---|---|---|---|---|
Accessory type | End piece | Industrial goods | Yes |
This page is End plate for fuse terminals 2002, part number 2002-991.
You can find the detail information about specifications and dimensions on part number 2002-991.
Part Number |
---|
2002-1091 |
2002-1092 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Product size (height) (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
89.32 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Grey | 70.5 | 6.29 | ||
89.32 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | Orange | 70.5 | 6.29 |