Female connector 267【50-500 Pieces Per Package】 (267-163)

Female connector 267 267-163

Click on this image to zoom in.

Click on this image to zoom in.

  • Female connector 267 267-163
  • Female connector 267 267-163
  • Female connector 267 267-163
  • Volume Discount

Product Details:

Manufacturer part number: 267-163

Brand: WAGO

Price: 2,683.67

Delivery time: 6 Days


Technical Data:

AWG (min.): 22

AWG max.: 18

Max. cross section (inflexible): 1 mm²

Min. cross section (inflexible): 0.5 mm²

Nominal current: 6 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

267-163

Part Number
267-163
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG (min.) AWG max. Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Nominal current
(A)
Product size (width)
(mm)
Stripping length
(mm)
Total number of pins Connector type (category) Connector clip features

2,683.67 €

500 Pieces Per Package

1 pack Available 6 Days 221810.562683Connector clipSnap-in base

Loading...

  1. 1

Basic information

Color White Max. temperature(°C) +105 Min. temperature(°C) -60
Nominal voltage(V) 500 Insulation material PA 6.6 Connection (components) Quick-connect
Contact material Cathode copper Industrial goods Yes

This page is Female connector 267, part number 267-163.
You can find the detail information about specifications and dimensions on part number 267-163.

Variation of this product

Part Number
267-164
267-165
267-167
267-173
267-174
267-175
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG (min.) AWG max. Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Nominal current
(A)
Product size (width)
(mm)
Stripping length
(mm)
Total number of pins Connector type (category) Connector clip features

3,437.93 €

500 Pieces Per Package

1 pack Available 6 Days 221810.562684Connector clipSnap-in base

2,108.67 €

250 Pieces Per Package

1 pack Available 6 Days 221810.562685Connector clipSnap-in base

5,711.67 €

500 Pieces Per Package

1 pack Available 31 Days 221810.562687Connector clipSnap-in base

2,305.44 €

500 Pieces Per Package

1 pack Available 6 Days 221810.562683Connector clipSnap-in base

3,092.49 €

500 Pieces Per Package

1 pack Available 31 Days 221810.562684Connector clipSnap-in base

1,693.28 €

250 Pieces Per Package

1 pack Available 6 Days 221810.562685Connector clipSnap-in base

Tech Support