Female connector 277【100-500 Pieces Per Package】 (267-114)

Female connector 277 267-114

Click on this image to zoom in.

Click on this image to zoom in.

  • Female connector 277 267-114
  • Female connector 277 267-114
  • Female connector 277 267-114
  • Volume Discount

Product Details:

Manufacturer part number: 267-114

Brand: WAGO

Price: 3,376.72

Delivery time: 31 Days


Technical Data:

AWG (min.): 22

AWG max.: 18

Max. cross section (inflexible): 0.5 mm²

Min. cross section (inflexible): 1 mm²

Nominal current: 6 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

267-114

Part Number
267-114
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG (min.) AWG max. Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Nominal current
(A)
Nominal voltage
(V)
Product size (width)
(mm)
Stripping length
(mm)
Total number of pins Insulation material Connector clip features

3,376.72 €

500 Pieces Per Package

1 pack Available 31 Days 22180.5165003284PA 6.6Snap-in base

Loading...

  1. 1

Basic information

Color White Max. temperature(°C) +105 Min. temperature(°C) -60
Connection (components) Quick-connect Connector type (category) Connector clip Contact material Cathode copper
Industrial goods Yes

This page is Female connector 277, part number 267-114.
You can find the detail information about specifications and dimensions on part number 267-114.

Variation of this product

Part Number
267-113
267-123
267-124
267-125
277-121
277-131
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG (min.) AWG max. Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Nominal current
(A)
Nominal voltage
(V)
Product size (width)
(mm)
Stripping length
(mm)
Total number of pins Insulation material Connector clip features

2,596.21 €

500 Pieces Per Package

1 pack Available 6 Days 22180.5165003283PA 6.6Snap-in base

2,235.48 €

500 Pieces Per Package

1 pack Available 6 Days 22180.5165003283PA 66Snap-in base

3,033.47 €

500 Pieces Per Package

1 pack Available 30 Days 22180.5165003284PA 66Snap-in base

3,754.93 €

500 Pieces Per Package

1 pack Available 6 Days 22180.5165003285PA 66Snap-in base

1,196.99 €

250 Pieces Per Package

1 pack Available 6 Days 16142.51.5164003011 - 125PA 6.6-

639.48 €

100 Pieces Per Package

1 pack Available 25 Days 16142.51.5164003011 - 125PA 6.6Mounting sleeve

Tech Support