Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
255-801 |
255-811 |
255-821 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contact spacing (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|
25.76 € | 500 Pieces Per Package | 1 pack | 6 Days | 5.08 | 5.08 | |||
34.72 € | 400 Pieces Per Package | 1 pack | 31 Days | 7.62 | 7.62 | |||
54.20 € | 500 Pieces Per Package | 1 pack | 6 Days | 10.16 | 10.16 |
Loading...
Color | Grey | Product size (height)(mm) | 13.20 | Product size (width)(mm) | 14 |
---|---|---|---|---|---|
Series (PCB terminals) | 255 | Stripping length(mm) | 6 | Total number of pins | 1 |
PCB terminal type (category) | In-line enclosure | Industrial goods | Yes | Wire protection | Yes |