In-line enclosure 257【300-500 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
257-801
257-821
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact spacing
(mm)
Product size (length)
(mm)

25.76 €

500 Pieces Per Package

1 pack 7 Days 5.085.08

33.60 €

300 Pieces Per Package

1 pack 30 Days 10.1610.16

Loading...

  1. 1

Basic information

Color Grey Product size (height)(mm) 13.60 Product size (width)(mm) 14.20
Series (PCB terminals) 257 Stripping length(mm) 6 Total number of pins 1
PCB terminal type (category) In-line enclosure Industrial goods Yes Wire protection Yes

Tech Support