Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
745-3138 |
745-338 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|
30.00 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | 19 | 19.40 | ||
91.49 € | 500 Pieces Per Package | 1 pack | Available | 6 Days | 23 | 29.10 |
Loading...
Color | Grey | Product size (length)(mm) | 2.5 | Series (PCB terminals) | 745 |
---|---|---|---|---|---|
Stripping length(mm) | 6 | PCB terminal type (category) | In-line enclosure | Industrial goods | Yes |
Wire protection | Yes |