Insulated Busbar carrier 812【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

812-140

Part Number
812-140
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.53 €

25 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Conforming series 812 Color Grey Product size (length)(mm) 12
Series (Wago serial terminal accessories) 812 Weight(g) 15.9 Accessory type Busbar mount
Industrial goods Yes

This page is Insulated Busbar carrier 812, part number 812-140.
You can find the detail information about specifications and dimensions on part number 812-140.

Tech Support