Insulated twin jumper 279【200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

279-492

Part Number
279-492
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

240.48 €

200 Pieces Per Package

1 pack Available 25 Days

Loading...

  1. 1

Basic information

Conforming series 279 Product size (length)(mm) 4 Product size (width)(mm) 12
Series (Wago serial terminal accessories) 279 Accessory type Insulated twin jumper Industrial goods Yes

This page is Insulated twin jumper 279, part number 279-492.
You can find the detail information about specifications and dimensions on part number 279-492.

Tech Support